(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Screwdriver 8510R-30

Ratchet Screwdriver 8510R-30
  • Volume Discount

[Features]
· PB SWISS TOOLS ratchet screwdrivers are ideal for quick tightening or loosening work.
· Used in combination with C6 Series (1/4" hex) bit.
· Can be switched among clockwise, counterclockwise, and fixed positions.

Part Number

Configured Part Number is shown.

8510R-30

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Single Product/Set ClassificationSingle ItemGrip TypeResin
Overall Length(mm)158Weight(g)181
Number of Gears24FeaturesIt can be switched between clockwise, counterclockwise and fixed positions. The direction of rotation can be switched with one hand. It has 24 gears.
Part Number
8510R-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Single Product/Set Classification Single Item Grip Type Resin Overall Length(mm) 158
Weight(g) 181 Number of Gears 24 Features It can be switched between clockwise, counterclockwise and fixed positions. The direction of rotation can be switched with one hand. It has 24 gears.

Please check the type/dimensions/specifications of the part 8510R-30 in the Ratchet Screwdriver 8510R-30 series.

Additional Products in this Category

Tech Support