(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/4 SQ Drive Blade for Switchable Screwdriver

1/4 SQ Drive Blade for Switchable Screwdriver
  • Volume Discount

When using sockets with a 1/4" SQ insertion angle, etc. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

PDF

Part Number

Configured Part Number is shown.

215V-1/4

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Single Product/Set ClassificationSingle ItemShaft typeRound
MagnetNASize1/4 inch SQ
Overall Length(mm)140Weight(g)28
SupplementCan be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers. - -
Part Number
215V-1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Single Product/Set Classification Single Item Shaft type Round Magnet NA
Size 1/4 inch SQ Overall Length(mm) 140 Weight(g) 28
Supplement Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.

Please check the type/dimensions/specifications of the part 215V-1/4 in the 1/4 SQ Drive Blade for Switchable Screwdriver series.

Additional Products in this Category

Tech Support