(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ballpoint Hex Bar Screwdriver

Ballpoint Hex Bar Screwdriver

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A screwdriver with excellent impact resistance of 1 t or higher. It is also resistant to oil and gasoline.
[Features]
· It can be used for general applications. Recyclable clip.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
· Gentle to the skin and comfortably gripped. Vanilla aromas are blended to suppress smells.
· With a precision ball point, screws on angled surfaces up to a 30° incline can be rotated.
[Applications]
· Ideal for manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.
* Cannot be used for final tightening.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
206S-2
206S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft length L (mm) (Box/Hex/Ball-Point) Width Across Flats (mm)
1 Piece(s)Available

8 Days or more

802
1 Piece(s)Available

8 Days or more

1204

Loading...

  1. 1

Basic Information

Tip standards Ballpoint Single Product/Set Classification Single Item Shaft type Square
Magnet NA Shaft through NA Bolster NA
Grip Type Resin

Additional Products in this Category

Tech Support