(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A Phillips screwdriver with excellent shock resistance.
[Features]
· It can be used for general applications. Recyclable clip.
· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.
· The high quality and transparent CAB material is extremely resistant to impacts as well as resistant to oil and gasoline, and can be recycled.
· Gentle to the skin and comfortably gripped. Vanilla aromas are blended to suppress smells.
· The shock resistance is 1 t. Resistant to oil and gasoline.
[Applications]
· Ideal for manufacturing industries, assembly sites, repairs, artisan handcrafting, DIY, hobbies, and more.
Part Number
Configured Part Number is shown.
190-3-200
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.3 |
---|---|---|---|
Shaft length L (mm) | 200 | Single Product/Set Classification | Single Item |
Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA |
Grip Type | Resin | Shaft diameter (φ)(mm) | 8 |
Overall Length(mm) | 320 | Weight(g) | 171 |
Show More | |||
Compatible Screw | M6-8 | Features | The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material. |
Show Less |
Tip standards | Phillips (+) | Tip size / Phillips (+) | No.3 | Shaft length L (mm) | 200 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Shaft through | NA | Bolster | NA | Grip Type | Resin |
Shaft diameter (φ)(mm) | 8 | Overall Length(mm) | 320 | Weight(g) | 171 |
Compatible Screw | M6-8 | Features | The grip is made of CAB (cellulose acetate butyrate) that contains natural materials born from wood and cotton. The grip is gentle to the skin, ideal for gripping, excellent in impact resistance and easy to maintain. The grooved grip, which has been supported over decades, is the most suitable shape to grip and can reliably transmit high torque. The blade is made of PB's original special alloy, which combines excellent hardness and rigidity. A 5-digit production number is stated on the blade, which which allows referencing everything back through the manufacturing process of the raw material. |
Please check the type/dimensions/specifications of the part 190-3-200 in the Plastic Screwdriver Stand (Standard) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy