(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniso Replacement Blade

Miniso Replacement Blade
  • Volume Discount

Spare blade dedicated for #670 mini-saws.

[Features]
· Spare blade dedicated for #670 mini-saws.
· #Thickness approx. 0.6 mm

Part Number

Configured Part Number is shown.

546

Part Number
546
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Number Contained In A Packet 1 Application Wood/plastic/aluminum cutting Usable DREMEL tool(rpm) 4,000 / 8,200 / 300 Series
Diameter(mm) 31.8 Thickness(mm) Approx. 0.6

Please check the type/dimensions/specifications of the part 546 in the Miniso Replacement Blade series.

Additional Products in this Category

Tech Support