(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EZ-Lock Grinding Wheel

EZ-Lock Grinding Wheel
  • Volume Discount

Use the aluminum oxide grindstone for deburring, rust removal, and other general grinding work.

Part Number

Configured Part Number is shown.

EZ541GR

Part Number
EZ541GR
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 38.1 work material Stainless Steel / Cast Iron / Copper Material / Aluminum Shaft Diameter(mm) 3.2
Application Deburring and rust removal/general grinding Usable DREMEL tool All rotary tools

Please check the type/dimensions/specifications of the part EZ541GR in the EZ-Lock Grinding Wheel series.

Additional Products in this Category

Tech Support