(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Long Bit - 30-Piece Set, Hex Shank, Stepped Type (Part Numbers)

Screwdriver Long Bit - 30-Piece Set, Hex Shank, Stepped Type
  • Volume Discount

Long-life hex screwdriver bit set that fits the screws optimally.
[Features]
· Well balanced between excellent toughness and hardness. Compatible with various screws. Case included.
· It does not require choosing among various hardness and coating tools, and makes tool storage easier.
· The color coding by screw type improves tool listing.
· The colored plasma coating provides excellent corrosion resistance.
· Handling the daily handcrafting needs of artisans and industry.
· Insertion angle 1/4" (6.35 mm). The length from the center of the ball groove (stepped part) to the edge is 9 mm.
[Applications]
· Conveniently compatible with various screws.

PDF

Part Number

Configured Part Number is shown.

E6-990

 
Part Number
E6-990
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Type Combination shank diameter(mm) 6.35 Single Product Set Product Set Product
Tip size / Phillips (+) No.1 / No.2 / No.3 Tip size / flathead (-) blade width (mm) 4 / 8 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Tip size / flathead (-) blade thickness (mm) 0.6 / 1.2 Set Content Flathead Bit (E6-100-2/3/4/5), Phillips Bit (E6-190-1/2/3), Pozidriv Bit (E6-192-1/2/3), Hex Bits (E6-210-2.5/3/4/5/6), Hexalobular Bit (E6-400-9/27/40 x 1 Each, E6-400-10/15/30 x 2 Each, E6-400-20/25 x 3 Each)

Please check the type/dimensions/specifications of the part E6-990 in the Screwdriver Long Bit - 30-Piece Set, Hex Shank, Stepped Type series.

Additional Products in this Category

Tech Support