(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hex Wrench Set (Inch) (Part Numbers)

Long Hex Wrench Set (Inch)
  • Volume Discount

[Features]
· Holder included.
· Package included with CN series.

Part Number

Configured Part Number is shown.

Part Number
214H
214H-12
214ZH-12CN
214ZHCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(Inch)
Package Set Content
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32NA214-3/32・1/8・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64NA214-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 1/16 / 1/20 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32 / 7/64 / 9/64Available214-1/20・1/16・5/64・3/32・7/64・1/8・9/64・5/32・3/16・7/32・1/4・5/16
1 Piece(s)Available

8 Days or more

1/4 / 1/8 / 3/16 / 3/32 / 5/16 / 5/32 / 7/32Available214-3/32・1/8・5/32・3/16・7/32・1/4・5/16

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Single Item / Set Set Product
Accessory Holder Included

Additional Products in this Category

Tech Support