(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Long L-Shape Hex Key Set with a Double-Layer Holder - 9 Piece Set, 1.5mm to 10mm (Part Numbers)

Extra Long L-Shape Hex Key Set with a Double-Layer Holder - 9 Piece Set, 1.5mm to 10mm
  • Volume Discount

[Features]
· It is designed for professionals so as to exceed ISO and JIS standards.
· The holder is compact with 2 levels. The upper part opens for easy insertion and removal. By pulling out the connection pin, the upper and lower part can be used separately for convenient carrying.
[Applications]
· For tightening hex socket head bolts.

PDF

Part Number

Configured Part Number is shown.

LHS-9N

 
Part Number
LHS-9N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Standard Type Width across flat dimension(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Product/Set Classification Set Product Details Type 2 Stage Holder Type Set Content 1.5、2、2.5、3、4、5、6、8、10
Set Content(piece) 9 Trusco Code 401-2569 Features Holder is compact with 2 layers. Upper part opens for easy placement and removal. Upper part and lower part can be used separately for easier transportation, by pulling out the connection pin.
Mass(g/Set) 432

Please check the type/dimensions/specifications of the part LHS-9N in the Extra Long L-Shape Hex Key Set with a Double-Layer Holder - 9 Piece Set, 1.5mm to 10mm series.

Additional Products in this Category

Tech Support