(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Tapered Head® Extra Long L-Shape Ball End Hex Key Set - Available in 7 or 9 Piece Sets, 1.5mm to 10mm

Tapered Head® Extra Long L-Shape Ball End Hex Key Set - Available in 7 or 9 Piece Sets, 1.5mm to 10mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening.
· The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).
· Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping.
[Applications]
· For tightening hex socket head bolts.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TLS-7S
TLS-9N
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Set Content Set Content
(piece)
Trusco Code Mass
(g/Set)
1 Piece(s)Available

8 Days or more

1.5 ~ 61.5、2、2.5、3、4、5、67360-5647125
1 Piece(s)Available

8 Days or more

1.5 ~ 101.5、2、2.5、3、4、5、6、8、109360-5655427

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Set Product
Features Holders are designed for easy removal and storage of hex key and for convenient carrying and keeping. Accessory Holder

Additional Products in this Category

Tech Support