(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Allen Wrench (Tapered Head®, Extra Long)

Allen Wrench (Tapered Head®, Extra Long)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Durability and wear resistance are further improved so that the Taper Head® can be used for final tightening.
· The torsional strength is 10% to 20% higher than the conventional ball point, and especially effective when used at an inclination (0 to 20°).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TL-2.5
TL-8
TL-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension
(mm)
Overall length (L dimension)
(mm)
Hex bar wrench underneck length (H dimension) L-shape only
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2.511018360-55825.5
1 Piece(s)Available

8 Days or more

820036360-5639100.5
1 Piece(s)Available

8 Days or more

1936070401-27211049.0

Loading...

  1. 1

Basic Information

Type Hex L-shape wrench Tip Type Ballpoint Single Product/Set Classification Single Item
Features Dampening and wear resistance are further improved so that a Taper Head® can be used for the main tightening. The torsional strength is 10% to 20% higher than the conventional ball point and it is especially effective when used at an inclination (0 to 20°).

Additional Products in this Category

Tech Support