(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC2, 2-Flute, A-Cut End Mill MA

TAC2, 2-Flute, A-Cut End Mill MA
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: C Surface
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
TAC2100M
TAC2110M
TAC2120M
TAC2130M
TAC2140M
TAC2150M
TAC2160M
TAC2170M
TAC2180M
TAC2190M
TAC2200M
TAC2210M
TAC2220M
TAC2230M
TAC2240M
TAC2250M
TAC2260M
TAC2270M
TAC2280M
TAC2290M
TAC2300M
TAC2310M
TAC2320M
TAC2330M
TAC2340M
TAC2350M
TAC2360M
TAC2370M
TAC2380M
TAC2390M
TAC2400-1M
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

9 Days or more

10201270A
1 Piece(s)Available

8 Days or more

11201270A
1 Piece(s)Available

8 Days or more

12201270B
1 Piece(s)Available

8 Days or more

13251680A
1 Piece(s)Available

8 Days or more

14251680A
1 Piece(s)Available

8 Days or more

15251680A
1 Piece(s)Available

8 Days or more

16301685B
1 Piece(s)Available

8 Days or more

17302090A
1 Piece(s)Available

8 Days or more

18302095A
1 Piece(s)Available

8 Days or more

19302095A
1 Piece(s)Available

8 Days or more

20302095B
1 Piece(s)Available

8 Days or more

21302095C
1 Piece(s)Available

8 Days or more

223025100A
1 Piece(s)Available

8 Days or more

234025110A
1 Piece(s)Available

8 Days or more

244025110A
1 Piece(s)Available

8 Days or more

254025110B
1 Piece(s)Available

8 Days or more

264025110C
1 Piece(s)Available

8 Days or more

275025120C
1 Piece(s)Available

8 Days or more

285025120C
1 Piece(s)Available

8 Days or more

295025120C
1 Piece(s)Available

8 Days or more

305032130A
1 Piece(s)Available

8 Days or more

315032130A
1 Piece(s)Available

8 Days or more

325032130B
1 Piece(s)Available

8 Days or more

335032130C
1 Piece(s)Available

8 Days or more

345032130C
1 Piece(s)Available

8 Days or more

355032130C
1 Piece(s)Available

8 Days or more

365032130C
1 Piece(s)Available

8 Days or more

375032130C
1 Piece(s)Available

8 Days or more

385032130C
1 Piece(s)Available

8 Days or more

395032130C
1 Piece(s)Available

8 Days or more

405032130C

Loading...

  1. 1

Basic Information

Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape Land / Anti-Chipping C Face Attached
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support