(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCO Plain Cutter G2

PCO Plain Cutter G2
  • Volume Discount

•O.D. Tolerance (mm): +1.0~0
•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2

Part Number

Configured Part Number is shown.

Part Number
PCO50030-1K
PCO50040-1K
PCO50050-1K
PCO50060-1K
PCO50075-1K
PCO50100-1K
PCO75030-1K
PCO75040-1K
PCO75050-1K
PCO75060-1K
PCO75075-1K
PCO75100-1K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Blade length ℓ
(mm)
Number of flutes
(mm)
1 Piece(s)Available

8 Days or more

50306
1 Piece(s)Available

8 Days or more

50406
1 Piece(s)Available

8 Days or more

50506
1 Piece(s)Available

8 Days or more

50606
1 Piece(s)Available

8 Days or more

50756
1 Piece(s)Available

8 Days or more

501006
1 Piece(s)Available

8 Days or more

75308
1 Piece(s)Available

8 Days or more

75408
1 Piece(s)Available

8 Days or more

75508
1 Piece(s)Available

8 Days or more

75608
1 Piece(s)Available

8 Days or more

75758
1 Piece(s)Available

8 Days or more

751008

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Hole Diameter(mm) φ 25.4 O.D. Tolerance(mm) +1.0~0
Material, Carbide (K Type) G2

Additional Products in this Category

Tech Support