(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SCO Staggered Blade Side Cutter G2

SCO Staggered Blade Side Cutter G2
  • Volume Discount

•Material: Carbide Alloy, K Type
•Hole Diameter (mm): φ 25.4
•Carbide K Type Material: G2

Part Number

Configured Part Number is shown.

Part Number
SCO075040-1TK
SCO075050-1TK
SCO075060-1TK
SCO075080-1TK
SCO075100-1TK
SCO075120-1TK
SCO075140-1TK
SCO075160-1TK
SCO075200-1TK
SCO100040-1TK
SCO100050-1TK
SCO100060-1TK
SCO100080-1TK
SCO100100-1TK
SCO100120-1TK
SCO100140-1TK
SCO100160-1TK
SCO125040-1TK
SCO125050-1TK
SCO125060-1TK
SCO125080-1TK
SCO125100-1TK
SCO125120-1TK
SCO125140-1TK
SCO125160-1TK
SCO125200-1TK
SCO150040-1TK
SCO150050-1TK
SCO150060-1TK
SCO150080-1TK
SCO150100-1TK
SCO150120-1TK
SCO150140-1TK
SCO150160-1TK
SCO150200-1TK
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter
(mm)
Number of flutes
(mm)
Blade Width
(mm)
Dimension tolerance
(mm)
1 Piece(s)Available

8 Days or more

75104+0.05~0
1 Piece(s)Available

8 Days or more

75105+0.05~0
1 Piece(s)Available

8 Days or more

75106+0.05~0
1 Piece(s)Available

8 Days or more

75108+0.06~+0.01
1 Piece(s)Available

8 Days or more

751010+0.06~+0.01
1 Piece(s)Available

8 Days or more

751012+0.07~+0.02
1 Piece(s)Available

8 Days or more

751014+0.07~+0.02
1 Piece(s)Available

8 Days or more

751016+0.07~+0.02
1 Piece(s)Available

8 Days or more

751020+0.09~+0.04
1 Piece(s)Available

8 Days or more

100124+0.05~0
1 Piece(s)Available

8 Days or more

100125+0.05~0
1 Piece(s)Available

8 Days or more

100126+0.05~0
1 Piece(s)Available

8 Days or more

100128+0.06~+0.01
1 Piece(s)Available

8 Days or more

1001210+0.06~+0.01
1 Piece(s)Available

8 Days or more

1001212+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001214+0.07~+0.02
1 Piece(s)Available

8 Days or more

1001216+0.07~+0.02
1 Piece(s)Available

8 Days or more

125144+0.05~0
1 Piece(s)Available

8 Days or more

125145+0.05~0
1 Piece(s)Available

8 Days or more

125146+0.05~0
1 Piece(s)Available

8 Days or more

125148+0.06~+0.01
1 Piece(s)Available

8 Days or more

1251410+0.06~+0.01
1 Piece(s)Available

8 Days or more

1251412+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251414+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251416+0.07~+0.02
1 Piece(s)Available

8 Days or more

1251420+0.09~+0.04
1 Piece(s)Available

8 Days or more

150164+0.05~0
1 Piece(s)Available

8 Days or more

150165+0.05~0
1 Piece(s)Available

8 Days or more

150166+0.05~0
1 Piece(s)Available

8 Days or more

150168+0.06~+0.01
1 Piece(s)Available

8 Days or more

1501610+0.06~+0.01
1 Piece(s)Available

8 Days or more

1501612+0.07~+0.02
1 Piece(s)Available

8 Days or more

1501614+0.07~+0.02
1 Piece(s)Available

8 Days or more

1501616+0.07~+0.02
1 Piece(s)Available

8 Days or more

1501620+0.09~+0.04

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Hole Diameter(mm) φ 25.4 Material, Carbide (K Type) G2

Additional Products in this Category

Tech Support