(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MWH Wonder Ball End Mill MX30 Holder (Part Numbers)

MWH Wonder Ball End Mill MX30 Holder
  • Volume Discount

•Processing Applications : Groove, Side Surface
•Work Material : Aluminum, Cast Iron, Copper, General Steel, Heat-Treated Steel, High-Hardness Steel, Stainless Steel
•Mounting Method : Handle Model
For complete product overview and details on MWH Wonder Ball End Mill MX30 Holder, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
MWH0100
MWH0120
MWH0160
MWH0200
MWH0250
MWH0300
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter D
(φ)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Blade Length
(mm)
R
(mm)
Neck Shape Color Ring
1 Piece(s)Available

11 Days or more

10130166535Red
1 Piece(s)Available

11 Days or more

12150168.5640Purple
1 Piece(s)Available

11 Days or more

161802010850Green
1 Piece(s)Available

11 Days or more

2020025131060Yellow
1 Piece(s)Available

11 Days or more

252203216.312.573White
1 Piece(s)Available

11 Days or more

3024032201585Blue

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method With handle
Material, Carbide (M Type) MX30 Coating TiAlN R Precision -0.03~+0.03

Additional Products in this Category

Tech Support