(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SAL2 Solid Alumic 2000 End Mill AH10 (Part Numbers)

SAL2 Solid Alumic 2000 End Mill AH10
  • Volume Discount

•Model: Square
•Helix Angle (θ): Standard Helix (30 to 40°)
•Flute Shape: Sharp Corner
•Coating: Non-Coated
•Number Of Flutes (sheet): 2

Part Number

Configured Part Number is shown.

Part Number
SAL2030K
SAL2035K
SAL2040K
SAL2045K
SAL2050K
SAL2055K
SAL2060K
SAL2065K
SAL2070K
SAL2075K
SAL2080K
SAL2085K
SAL2090K
SAL2095K
SAL2100K
SAL2105K
SAL2110K
SAL2115K
SAL2120K
SAL2125K
SAL2130K
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Neck Shape
1 Piece(s)Available

8 Days or more

38645A
1 Piece(s)Available

8 Days or more

3.510645A
1 Piece(s)Available

8 Days or more

412645A
1 Piece(s)Available

8 Days or more

4.512645A
1 Piece(s)Available

8 Days or more

515650A
1 Piece(s)Available

8 Days or more

5.515650A
1 Piece(s)Available

8 Days or more

615650B
1 Piece(s)Available

8 Days or more

6.515650C
1 Piece(s)Available

8 Days or more

718860A
1 Piece(s)Available

8 Days or more

7.518860A
1 Piece(s)Available

8 Days or more

818860B
1 Piece(s)Available

8 Days or more

8.518860C
1 Piece(s)Available

8 Days or more

9211070A
1 Piece(s)Available

8 Days or more

9.5211070A
1 Piece(s)Available

8 Days or more

10211070B
1 Piece(s)Available

8 Days or more

10.5211070C
1 Piece(s)Available

8 Days or more

11211275A
1 Piece(s)Available

8 Days or more

11.5251275A
1 Piece(s)Available

8 Days or more

12251275B
1 Piece(s)Available

8 Days or more

12.5251275C
1 Piece(s)Available

8 Days or more

13251280C

Loading...

  1. 1

Basic Information

Work material Aluminum / Copper / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated Machining Application Side / Groove / Countersinking Blade tip shape Pin Angle
Torsion Angle (θ) Standard torsion (30-40°) Blade diameter tolerance(mm) 0~-0.05

Additional Products in this Category

Tech Support