(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Welding Torch Parts
•Number Of Holes: 8
•Hole Diameter (mm): 2.0
•Application: Prevents sputter mixing in the gas outlet of the torch body with rectifying shield gas
Part Number
Configured Part Number is shown.
TGR01001
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Product Type | Welding torch components | Current | For 200 A / For 350 A | A - Inner Diameter(mm) | 10 |
---|---|---|---|---|---|
B Outer Diameter(mm) | 15.5 | L Overall Length(mm) | 21 | Number of Holes | 8 |
Hole Diameter(mm) | 2.0 | Main Applicable Torch(□ is compatible with 4-type and 3-type torches/■ is compatible with 4-type and 1-type) | YT-201CC YT-351CC YT-35CE(M)□ YT-35CS(M.L)□ YT-35CF(M.L)□ YT-35CSG□ YT-35CH(M.L)4 YT-50CE(M.L)□ YT-35DE(M)□ YT-35DS(M.L)□ YT-35DF(M.L)□ YT-35DSG3 YT-50DE(M.L)□ YT-35EE(M)■ YT-35ES(M)■ YT-35ESG■ YT-20MD1.2 YT-20MF1.2 | Application | Prevents sputter mixing in the gas outlet of the torch body with rectifying shield gas |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy