(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ZII Type Tip【10-100 Pieces Per Package】

ZII Type Tip
  • Volume Discount

•Product Model: Welding Torch Parts
•Feature: Ideal for customers with strong demand for low cost. Suitable for 1.25-20 kg spool wound wire. Suitable not only for iron but also for stainless steel and braze wire.
•Application: Well suited for a wide range of general welding, and work of comparatively low utilization rate.
•Thickness; Material: Thin Plate-Thick Plate
•Compatible Wire (mm): Solid /FCW

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TET01067
TET01296/BOX
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Welding rod, wire diameter
(mm)
Hole Diameter
(mm)
Note Engraved

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

11.0--

100 Pieces Per Package

1 Pack(s)

Quote

1.21.351 box / 100 piecesP1.2

Loading...

  1. 1

Basic Information

Product Type Welding torch components L Overall Length(mm) 45 Features Ideal for customers with strong demand for low cost. Suitable for 1.25-20 kg spool wound wire. Suitable not only for iron but also for stainless steel and braze wire.
Application Well suited for a wide range of general welding, and work of comparatively low utilization rate. Thickness; Material Thin Plate-Thick Plate Applicable Wire(mm) Solid /FCW

Additional Products in this Category

Tech Support