(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Full Cut Mill FCM Arbor Type

Full Cut Mill FCM Arbor Type
  • Volume Discount

[Features]
· Exhibits amazing cutting performance with No. 40 machining as well as composite machines, and also supports new standard FMH type face mill arbors

PDF

Part Number

Configured Part Number is shown.

Part Number
FMH22-FCM50115-40
FMH22-FCM63116-40
FMH27-FCM80116-50
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
D1
(φ)
L2
(mm)
Mounting Section I.D. d
(φ)
W
(mm)
Mass
(g)
Compatible Tip Model
1 Piece(s)Available

12 Days or more

50405204762210.4500ARG4011□□
1 Piece(s)Available

12 Days or more

63406204762210.4700ARG6311□□
1 Piece(s)Available

12 Days or more

80506226072712.41200ARG8011□□
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
D1
(φ)
L2
(mm)
Mounting Section I.D. d
(φ)
W
(mm)
Mass
(g)
Compatible Tip Model

Loading...

  1. 1

Basic Information

Machining Application Side / Groove Mounting Method Arbor Details Type Arbor Type
Effective cutting edge length ap(mm) 11

Additional Products in this Category

Tech Support