(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

R-Cutter Front/Back Round Chamfer

R-Cutter Front/Back Round Chamfer
  • Volume Discount

[Features]
· Automates rounded chamfering. Supports both front and back chamfering. Dramatically more efficient with 4 flutes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST10-RC061B-15
ST16-RC064B-30
ST16-RC121B-30
ST32-RC124B-50
Part NumberMinimum order quantityVolume DiscountDays to Ship work material R Size (R)
(mm)
φd D2
(mm)
O.D. φD3 L
(mm)
Protrusion length L1
(mm)
Number of flutes Tip type or model Shank diameter (φ)
(mm)
X1
(mm)
Z1
(mm)
X2
(mm)
Z2
(mm)
1 Piece(s)Available

13 Days or more

general steel[○] / Quenched and tempered steel[○] / Cast Iron[○] / Aluminum[○]0.5/1/1.5/212.36.64.478151RC06…103.61/3.35/3.09/2.831.93/2.18/2.43/2.684.30/4.04/3.78/3.525.78/5.53/5.28/5.03
1 Piece(s)Available

13 Days or more

general steel[○] / Quenched and tempered steel[○] / Cast Iron[○] / Aluminum[○]0.5/1/1.5/224.413.38.6103301RC12…167.17/6.65/6.13/5.603.79/4.29/4.79/5.298.56/8.03/7.51/6.9911.63/11.13/10.63/10.13
1 Piece(s)Available

13 Days or more

general steel[○] / Quenched and tempered steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]1/2/3/42115.213.2101304RC06…167.89/7.64/7.39/7.131.93/2.18/2.43/2.688.59/8.34/8.09/7.845.78/5.53/5.28/5.03
1 Piece(s)Available

13 Days or more

general steel[○] / Quenched and tempered steel[○] / Cast Iron[○] / Aluminum[○]1/2/3/44230.826.3141504RC12…3215.85/15.33/14.83/14.313.79/4.29/4.79/5.2917.26/16.75/16.24/15.7311.63/11.13/10.63/10.13

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal / Round Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA
Features Automatic rounded chamfering. Supports both front and back chamfering. Dramatically more efficient with the quadruple flutes. Set content and accessories Wrench and Screws for Tip

Additional Products in this Category

Tech Support