(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RC Hand Cutter Tip

Part Number

Configured Part Number is shown.

Part Number
T32GSR-1R-NK2020
T32GSR-2R-NK2020
T32GSR-3R-NK2020
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
3 Piece(s)Available

11 Days or more

1
3 Piece(s)Available

11 Days or more

2
3 Piece(s)Available

11 Days or more

3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Stainless Steel / Cast Iron / Aluminum / Resin Coating Y/N NA
Coating Type Non-Coated Material Details Carbide M20 type Number Contained In A Packet(Piece) 3
Number of operating corners 3

Additional Products in this Category

Tech Support