(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Boring System BT Shank Holder

CK Boring System BT Shank Holder
  • Volume Discount

[Features]
A basic holder for machining centers.
[Applications]
It can be used for a wide range of applications, from roughing to finish.

Part Number

Configured Part Number is shown.

BT50-CK7-360

Part Number
BT50-CK7-360
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Link Diameter 90 Oil Hole Presence Available L(mm) 360
L1(mm) 243 BT Shank NO. BT50 Compatible shank CK NO. CK7
Mass(g) 12700 A(mm) 322

Please check the type/dimensions/specifications of the part BT50-CK7-360 in the CK Boring System BT Shank Holder series.

Additional Products in this Category

Tech Support