(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Filler Tape

Filler Tape
  • Volume Discount

•Width: 12.7
•Length (m): 5
•Material: Carbon Steel

Part Number

Configured Part Number is shown.

Part Number
FRGG-0.04
FRGG-0.06
FRGG-0.07
FRGG-0.08
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Accuracy
(mm)
1 Piece(s)Available

8 Days or more

0.04±0.004
1 Piece(s)Available

8 Days or more

0.06±0.004
1 Piece(s)Available

8 Days or more

0.07±0.005
1 Piece(s)Available

8 Days or more

0.08±0.005

Loading...

  1. 1

Basic Information

Width 12.7 Size 92φ×17 Length(m) 5
Material Carbon Steel

Additional Products in this Category

Tech Support