(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Stone Comb Type【10 Pieces Per Package】 (Part Numbers)

Oil Stone Comb Type
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 300
•Shape: Comb type
•Quantity/Pack (Book): 0

Part Number

Configured Part Number is shown.

Part Number
OSKUSI100-28
OSKUSI115-13
OSKUSI115-15
OSKUSI150-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Overall Length L
(mm)
Width W
(mm)
Thickness T
(mm)

10 Pieces Per Package

1 Pack(s)Available

12 Days or more

100252-6

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

115385-13

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

115383-6

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

150503-13

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 300 Shape Comb type
Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support