(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oil Stone Square【1-10 Pieces Per Package】

Oil Stone Square
  • Volume Discount

•Model: Oilstone
•Grit Size (#): 500
•Overall Length L (mm): 100
•Shape: Square
•Quantity/Pack (Book): 0

Part Number

Configured Part Number is shown.

Part Number
OSAS100-9
OSAS100-13
OSAS100-16
OSAS100-19
OSAS100-25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width W
(mm)
Thickness T
(mm)
1 Piece(s)Available

8 Days or more

99
1 Piece(s)Available

8 Days or more

1313

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1616

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1919

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

2525

Loading...

  1. 1

Basic Information

Model Oil grindstone Grit Size(#) 500 Overall Length L(mm) 100
Shape Square Quantity/Pack(Book) 0

Additional Products in this Category

Tech Support