(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fuji Glass Beads (Comes with 4 kg) (Part Numbers)

Fuji Glass Beads (Comes with 4 kg)
  • Volume Discount

•Product Model: Polishing Agent
•Center Grain Diameter (%): 70
•Application: Cleaning, Post-Processing of Welding, Processing Before and After Plating, Adjustment Sliding Part Surface, Deburring of Powder Metallurgy Parts / Aluminum Die-Casting, Rubber Cleaning / Plastic / Glass Molds, Deburring of Gears, Impro

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FGB-120-S
FGB-200-S
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Center Grain Diameter
(μm)
1 Piece(s)Available

11 Days or more

120150~125
1 Piece(s)Available

11 Days or more

20090~75

Loading...

  1. 1

Basic Information

Product Type Abrasive Center Grain Diameter(%) 70 Application Cleaning, Post-Processing of Welding, Processing Before and After Plating, Adjustment Sliding Part Surface, Deburring of Powder Metallurgy Parts / Aluminum Die-Casting, Rubber Cleaning / Plastic / Glass Molds, Deburring of Gears, Improving Fatigue Resistance Strength, Removing Carbon Deposits, Beautifully Satin Finished Surface (Digital Camera, Laptop Computer, Etc.), Deburring Injection Needles, Finishing Various Surfaces

Additional Products in this Category

Tech Support