(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Agent for Resin

Polishing Agent for Resin
  • Volume Discount

[Features]
· Leaves minimal swirls, making it also ideal for transparent resin.
· For gloss finishing of resin (plastic, acrylic, celluloid, etc.).
[Applications]
· Gloss finishing of resin (plastic, acrylic, celluloid, etc.).
· Apply onto a calico-finish buff, flannel-finish felt, or buff series to use.

Part Number

Configured Part Number is shown.

TRK-150

Part Number
TRK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Depth(mm) 49 Height(mm) 27 Frontage(mm) 151
Trusco Code 328-7572 Mass 350

Please check the type/dimensions/specifications of the part TRK-150 in the Polishing Agent for Resin series.

Additional Products in this Category

Tech Support