(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand Taps - Metric Fine

Hand Taps - Metric Fine
  • Volume Discount

•Tap Model: Hand Tap
•Thread Type: Meter

Part Number

Configured Part Number is shown.

TH2013G

Part Number
TH2013G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Screw Types Meter Thread Size (Nominal) M13 Pitch, Number of Threading(mm) 0.5
Chamfer threads 5P Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Hand Tap
Screw Type Right Screw Material Details SKH Tap Details Medium

Please check the type/dimensions/specifications of the part TH2013G in the Hand Taps - Metric Fine series.

Additional Products in this Category

Tech Support