(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - High Speed Steel, Tire Valve Screw

Threading Tools - High Speed Steel, Tire Valve Screw
  • Volume Discount

•Thread Size (Nominal) : CTV5, CTV8, TV10, TV5, TV8
•Tool Material Type : High-Speed Steel
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Point Tap
•Bore Model : For Blind Holes
For complete product overview and details on Tire Valve Screw, see the sections below:

Part Number

Configured Part Number is shown.

TH2TV8J1

Part Number
TH2TV8J1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Thread Size (Nominal) TV8 Pitch, Number of Threading(mm) 32 Tool Material Type High-speed steel
Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Point tap Hole type For blind hole
Coating Y/N NA Surface Treatment Non-Coated Overall Length (L)(mm) 70
Blade Length(mm) 30 Shank diameter(mm) 6.2 Lower hole diameter (calculated value)(mm) 7.2
Square Long(mm) 8 Corner width(mm) 5

Please check the type/dimensions/specifications of the part TH2TV8J1 in the Threading Tools - High Speed Steel, Tire Valve Screw series.

Additional Products in this Category

Tech Support