(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Flute Taps - High Speed Steel, SU Type (SU2010O)

Spiral Flute Taps - High Speed Steel, SU Type SU2010O
  • Volume Discount

•Thread Types : Meter
•Thread Size (Nominal) : M10, M12, M14, M16, M18, M20, M22, M24, M27, M3, M30, M33, M36, M4, M5, M6, M8
•Work Material : Brass (Bs), Brass Cast Iron (BsC), Bronze (PB), Cast Aluminum Alloy (AC, ADC), Cast Iron (FC), Cast Steel (SC), Copper (Cu), Ductile Cast Iron (FCD), Heat-Treated Steel (25 - 35 HRC), High-Carbon Steel (C Content Exceeding 0.45%), Low-Carbon Steel (C Content of 0.25% or Less), Medium-Carbon Steel (C Content 0.25 - 0.45%), Rolled Aluminum Material (AL), Stainless Steel (SUS), Tool Steel (Before SKD Quenching), Zinc Alloy Castings (ZDC)
•Tap Model : Spiral Tap
For complete product overview and details on Stainless Steel-Use SU Spiral-Type, see the sections below:

Part Number

Configured Part Number is shown.

SU2010O

Part Number
SU2010O
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch, Number of Threading
(mm)
1 Piece(s)Available

10 Days or more

M101.5

Loading...

  1. 1

Basic Information

Screw Types Meter Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Spiral Tap
Material Details SKH

Please check the type/dimensions/specifications of the part SU2010O in the Spiral Flute Taps - High Speed Steel, SU Type series.

Products like this...

Part Number
SU2014Q
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch, Number of Threading
(mm)
1 Piece(s)Available

10 Days or more

M142

Additional Products in this Category

Tech Support