(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Work Driving Center HD

Work Driving Center HD
  • Volume Discount

•Feature: Specify rotation direction . The HD-15R / L and HD-21R / L have a common body / head. The HD-27R / L has the same main body.
•Deflection of Center (Max.): TIR 0.01

Part Number

Configured Part Number is shown.

Part Number
WDU4-321
WDU4-322
WDU4-381
WDU4-382
WDU5-101
WDU5-102
WDU5-321
WDU5-322
WDU5-382
WDU5-461
WDU5-462
WDU5-521
WDU5-522
WDU5-751
WDU5-752
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Jaws Shank MT No A
(mm)
A1
(mm)
B
(mm)
C
(mm)
D
(mm)
Rotation E
(mm)
F
(mm)
G
(mm)
l1
(mm)
L
(mm)
d
(mm)
Claw Quantity Shank Outer Diameter Machined Workpiece Diameter
(mm)
1 Piece(s)Available

9 Days or more

5MT4-324811056R20116610178125M.T.4HD-3232~54
1 Piece(s)Available

9 Days or more

5MT4-324811056L20116610178125M.T.4HD-3232~54
1 Piece(s)Available

9 Days or more

5MT438-4811056R20116610178125M.T.4HD-3838~64
1 Piece(s)Available

9 Days or more

5MT438-4811056L20116610178125M.T.4HD-3838~64
1 Piece(s)Available

9 Days or more

8MT5100-70144122R351610015249258M.T.5HD-100100~170
1 Piece(s)Available

9 Days or more

8MT5100-70144122L351610015249258M.T.5HD-100100~170
1 Piece(s)Available

9 Days or more

5MT5-324813956R20116810207125MT.5HD-3232~54
1 Piece(s)Available

9 Days or more

5MT5-324813956L20116810207125MT.5HD-3232~54
1 Piece(s)Available

9 Days or more

5MT538-4813956L20116810207125MT.5HD-3838~64
1 Piece(s)Available

9 Days or more

6MT5-464813972R22116810209146MT.5HD-4646~78
1 Piece(s)Available

9 Days or more

6MT5-464813972L22116810209146MT.5HD-4646~78
1 Piece(s)Available

9 Days or more

6MT552-4813972R22116810209146MT.5HD-5252~88
1 Piece(s)Available

9 Days or more

6MT552-4813972L22116810209146MT.5HD-5252~88
1 Piece(s)Available

9 Days or more

6MT575-6513997R30169015234206MT.5HD-7575~130
1 Piece(s)Available

9 Days or more

6MT575-6513997L30169015234206MT.5HD-7575~130

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Specify rotation direction . The HD-15R / L and HD-21R / L have a common body / head. The HD-27R / L has the same main body.
Deflection of Center (Max.) TIR 0.01

Additional Products in this Category

Tech Support