(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center NCF-N (Part Numbers)

Rolling Center NCF-N
  • Volume Discount

•Feature: The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making
•Maximum Number Of Rotation (per minute): 5500
•Deflection of Center (Max.): TIR0.003

Part Number

Configured Part Number is shown.

NCF5-402

Part Number
NCF5-402
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

9 Days or more

MT5N/AB688230-1322.368.541-241.5-52.5

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. Deflection of Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 5500

Please check the type/dimensions/specifications of the part NCF5-402 in the Rolling Center NCF-N series.

Products like this...

Part Number
NCF3-422
NCF4-401
NCF4-402
NCF5-403
NCF5-421
NCF5-422
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

9 Days or more

MT3YesB, with Carbide536222-821.555.532.5-1701042.5
1 Piece(s)Available

9 Days or more

MT4N/AA62722712104.51.8644320211.5-49.5
1 Piece(s)Available

9 Days or more

MT4N/AB627227-104.51.86437.5-206-49.5
1 Piece(s)Available

9 Days or more

MT5N/AC68823081322.368.54630246.5-52.5
1 Piece(s)Available

9 Days or more

MT5YesA, with Carbide688230141322.368.54622246.51052.5
1 Piece(s)Available

9 Days or more

MT5YesB, with Carbide688230-1322.368.541-241.51852.5

Additional Products in this Category

Tech Support