(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center with RST Carbide

Rolling Center with RST Carbide
  • Volume Discount

•Dimension e (mm): -
•Dimension B1 (mm): -
•Feature: External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-

Part Number

Configured Part Number is shown.

Part Number
RST1-021
RST1-321
RST2-021
RST2-321
RST3-021
RST3-022
RST3-321
RST3-322
RST4-021
RST4-022
RST4-321
RST4-322
RST5-021
RST5-022
RST5-321
RST5-322
RST6-021
RST6-321
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection of Center (Max.) Carbide Diameter
1 Piece(s)Available

9 Days or more

MT1-39145733515107TIR0.0056
1 Piece(s)Available

9 Days or more

MT1With Seal39145733515107TIR0.0056
1 Piece(s)Available

9 Days or more

MT2-462070.55.53621127.5TIR0.0058
1 Piece(s)Available

9 Days or more

MT2With Seal462070.55.53621127.5TIR0.0058
1 Piece(s)Available

9 Days or more

MT3-55228764323153TIR0.00510
1 Piece(s)Available

9 Days or more

MT3For Profiling55228764337167TIR0.00510
1 Piece(s)Available

9 Days or more

MT3With Seal55228764323153TIR0.00510
1 Piece(s)Available

9 Days or more

MT3For Profiling, Includes Seal55228764337167TIR0.00510
1 Piece(s)Available

9 Days or more

MT4-62261106.84628184TIR0.00514
1 Piece(s)Available

9 Days or more

MT4For Profiling62261106.84642198TIR0.00514
1 Piece(s)Available

9 Days or more

MT4With Seal62261106.84628184TIR0.00514
1 Piece(s)Available

9 Days or more

MT4For Profiling, Includes Seal62261106.84642198TIR0.00514
1 Piece(s)Available

9 Days or more

MT5-79351397.35841238TIR0.00518
1 Piece(s)Available

9 Days or more

MT5For Profiling79351397.35855252TIR0.00518
1 Piece(s)Available

9 Days or more

MT5With Seal79351397.35841238TIR0.00518
1 Piece(s)Available

9 Days or more

MT5For Profiling, Includes Seal79351397.35855252TIR0.00518
1 Piece(s)Available

9 Days or more

MT6-11655195118159335TIR0.00730
1 Piece(s)Available

9 Days or more

MT6With Seal11655195118159335TIR0.00730

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes B1(mm) -
e(mm) - Features External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance.

Additional Products in this Category

Tech Support