(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crocs Free Disk【100 Pieces Per Package】

Crocs Free Disk
  • Volume Discount

•Model: Sandpaper
•Major Diameter (mm): 125
•Abrasive Grain: A Abrasive Grain
•Connection Type: Magic
•Includes Pattern Coating: Available

Part Number

Configured Part Number is shown.

Part Number
CLAD-HP-1000
CLAD-HP-1500
CLAD-HP-180
CLAD-HP-2000
CLAD-HP-400
CLAD-HP-600
CLAD-HP-800
CLWD-HP-1000
CLWD-HP-150
CLWD-HP-180
CLWD-HP-240
CLWD-HP-320
CLWD-HP-400
CLWD-HP-800
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
With/without Hole

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

1000None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

1500None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

180None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

2000None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

600None

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

800None

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

1000Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

150Available

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

180Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

240Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

320Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

400Available

100 Pieces Per Package

1 Pack(s)Available

13 Days or more

800Available

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Non-metal Outer diameter Dimensions(mm) 125
Abrasive grain Alundum Connection type Magic With or without pattern coating Available
Packaging Quantity(Sheets) 100 Application (1) Sanding light metals/resin products , (2) Sanding painted surfaces, (3) Sanding wood/furniture, (4) Automobile repair, (5) Sanding various vehicles

Additional Products in this Category

Tech Support