(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Ball End Mill, 4-Flute

Standard Ball End Mill, 4-Flute
  • Volume Discount

Supports a wide range of applications, from general steel to nonferrous metals and resins. A multi-purpose type with support from rough machining to finish machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
ABES-40100
ABES-40150
ABES-40200
ABES-40250
ABES-40300
ABES-40350
ABES-40400
ABES-40450
ABES-40500
ABES-40550
ABES-40600
ABES-40700
ABES-40800
ABES-40900
ABES-41000
ABES-41100
ABES-41200
ABES-41400
ABES-41600
ABES-41800
ABES-42000
Part NumberMinimum order quantityVolume DiscountDays to Ship R
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank d
(mm)
Diameter φD
(mm)
1 Piece(s)Available

8 Days or more

0.534041
1 Piece(s)Available

8 Days or more

0.7554041.5
1 Piece(s)Available

8 Days or more

164042
1 Piece(s)Available

8 Days or more

1.2584042.5
1 Piece(s)Available

8 Days or more

1.584543
1 Piece(s)Available

8 Days or more

1.75104543.5
1 Piece(s)Available

8 Days or more

2124564
1 Piece(s)Available

8 Days or more

2.25124564.5
1 Piece(s)Available

8 Days or more

2.5156065
1 Piece(s)Available

8 Days or more

2.75156065.5
1 Piece(s)Available

8 Days or more

3156066
1 Piece(s)Available

8 Days or more

3.5206087
1 Piece(s)Available

8 Days or more

4206088
1 Piece(s)Available

8 Days or more

4.52070109
1 Piece(s)Available

8 Days or more

525701010
1 Piece(s)Available

8 Days or more

5.525751211
1 Piece(s)Available

8 Days or more

625751212
1 Piece(s)Available

8 Days or more

730901614
1 Piece(s)Available

8 Days or more

830901616
1 Piece(s)Available

8 Days or more

9401052018
1 Piece(s)Available

8 Days or more

10401052020

Loading...

  1. 1

Basic Information

Type Ball work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2
Coating Non-Coated R Tolerance(µm) ±0.01 Machining Application Curved surface / Side / Engraving / R Groove
Torsion(°) 30 O.D. Tolerance(mm) +0/-0.02

Additional Products in this Category

Tech Support