(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Blade Square End Mill 2 Blades

Long Blade Square End Mill 2 Blades
  • Volume Discount

Abundant blade length variation that allows the optimal blade length to be selected. Ideal for resin modeling and non-ferrous component machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
AEL-20100-5
AEL-20100-6
AEL-20100-7.5
AEL-20100-10
AEL-20100-12
AEL-20110-7.5
AEL-20110-10
AEL-20110-12
AEL-20110-15
AEL-20120-7.5
AEL-20120-10
AEL-20120-12
AEL-20120-15
AEL-20130-8
AEL-20130-10
AEL-20130-12
AEL-20130-15
AEL-20140-8.5
AEL-20140-10
AEL-20140-12
AEL-20140-15
AEL-20150-10
AEL-20150-15
AEL-20150-18
AEL-20150-20
AEL-20160-10
AEL-20160-15
AEL-20160-20
AEL-20170-10
AEL-20170-15
AEL-20170-20
AEL-20180-10
AEL-20180-15
AEL-20180-20
AEL-20190-10
AEL-20190-15
AEL-20190-20
AEL-20200-10
AEL-20200-12
AEL-20200-20
AEL-20200-25
AEL-20210-15
AEL-20210-20
AEL-20220-15
AEL-20220-20
AEL-20230-15
AEL-20230-20
AEL-20240-15
AEL-20240-20
AEL-20250-15
AEL-20250-20
AEL-20250-25
AEL-20260-15
AEL-20260-20
AEL-20260-25
AEL-20270-15
AEL-20270-20
AEL-20270-25
AEL-20280-15
AEL-20280-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(φ)
Blade length ℓ
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

1540
1 Piece(s)Available

8 Days or more

1640
1 Piece(s)Available

8 Days or more

17.540
1 Piece(s)Available

8 Days or more

11040
1 Piece(s)Available

8 Days or more

11245
1 Piece(s)Available

8 Days or more

1.17.540
1 Piece(s)Available

8 Days or more

1.11040
1 Piece(s)Available

8 Days or more

1.11245
1 Piece(s)Available

8 Days or more

1.11550
1 Piece(s)Available

8 Days or more

1.27.540
1 Piece(s)Available

8 Days or more

1.21045
1 Piece(s)Available

8 Days or more

1.21245
1 Piece(s)Available

8 Days or more

1.21550
1 Piece(s)Available

8 Days or more

1.3840
1 Piece(s)Available

12 Days or more

1.31045
1 Piece(s)Available

8 Days or more

1.31245
1 Piece(s)Available

8 Days or more

1.31550
1 Piece(s)Available

8 Days or more

1.48.540
1 Piece(s)Available

8 Days or more

1.41045
1 Piece(s)Available

8 Days or more

1.41245
1 Piece(s)Available

8 Days or more

1.41550
1 Piece(s)Available

8 Days or more

1.51040
1 Piece(s)Available

8 Days or more

1.51545
1 Piece(s)Available

8 Days or more

1.51855
1 Piece(s)Available

8 Days or more

1.52055
1 Piece(s)Available

10 Days or more

1.61040
1 Piece(s)Available

8 Days or more

1.61545
1 Piece(s)Available

8 Days or more

1.62055
1 Piece(s)Available

8 Days or more

1.71040
1 Piece(s)Available

8 Days or more

1.71545
1 Piece(s)Available

8 Days or more

1.72055
1 Piece(s)Available

8 Days or more

1.81040
1 Piece(s)Available

8 Days or more

1.81545
1 Piece(s)Available

12 Days or more

1.82055
1 Piece(s)Available

8 Days or more

1.91040
1 Piece(s)Available

8 Days or more

1.91545
1 Piece(s)Available

8 Days or more

1.92055
1 Piece(s)Available

8 Days or more

21040
1 Piece(s)Available

8 Days or more

21240
1 Piece(s)Available

8 Days or more

22055
1 Piece(s)Available

8 Days or more

22560
1 Piece(s)Available

8 Days or more

2.11545
1 Piece(s)Available

8 Days or more

2.12055
1 Piece(s)Available

8 Days or more

2.21545
1 Piece(s)Available

8 Days or more

2.22055
1 Piece(s)Available

8 Days or more

2.31545
1 Piece(s)Available

8 Days or more

2.32055
1 Piece(s)Available

8 Days or more

2.41545
1 Piece(s)Available

8 Days or more

2.42055
1 Piece(s)Available

8 Days or more

2.51550
1 Piece(s)Available

8 Days or more

2.52055
1 Piece(s)Available

8 Days or more

2.52560
1 Piece(s)Available

8 Days or more

2.61550
1 Piece(s)Available

8 Days or more

2.62055
1 Piece(s)Available

8 Days or more

2.62560
1 Piece(s)Available

12 Days or more

2.71550
1 Piece(s)Available

8 Days or more

2.72055
1 Piece(s)Available

8 Days or more

2.72560
1 Piece(s)Available

8 Days or more

2.81550
1 Piece(s)Available

8 Days or more

2.82055

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 2 Type Square
Coating Non-Coated shank diameter d(mm) 4 Machining Application Plane / Side
Blade tip shape Sharp Edge Torsion Angle Details(°) 30 O.D. Tolerance(mm) +0/-0.03

Additional Products in this Category

Tech Support