(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius End Mill 2-Flute

Radius End Mill 2-Flute
  • Volume Discount

Simultaneously machines rounded corners and straight base surfaces. High precision radius shape smoothly connects the straight part with the rounded part.

PDF

Part Number

Configured Part Number is shown.

Part Number
AERS-01010
AERS-01020
AERS-01030
AERS-01520
AERS-01530
AERS-01550
AERS-02020
AERS-02030
AERS-02050
AERS-02520
AERS-02530
AERS-02550
AERS-02575
AERS-03020
AERS-03030
AERS-03050
AERS-03075
AERS-03100
AERS-04020
AERS-04030
AERS-04050
AERS-04075
AERS-04100
AERS-04150
AERS-05020
AERS-05030
AERS-05050
AERS-05075
AERS-05100
AERS-05150
AERS-05200
AERS-06020
AERS-06030
AERS-06050
AERS-06075
AERS-06100
AERS-06150
AERS-06200
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(φ)
R
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
shank d
(mm)
R Tolerance
(µm)
1 Piece(s)Available

8 Days or more

10.13454±0.02
1 Piece(s)Available

8 Days or more

10.23454±0.02
1 Piece(s)Available

8 Days or more

10.33454±0.02
1 Piece(s)Available

8 Days or more

1.50.25454±0.02
1 Piece(s)Available

8 Days or more

1.50.35454±0.02
1 Piece(s)Available

8 Days or more

1.50.55454±0.03
1 Piece(s)Available

8 Days or more

20.26454±0.02
1 Piece(s)Available

8 Days or more

20.36454±0.02
1 Piece(s)Available

8 Days or more

20.56454±0.03
1 Piece(s)Available

8 Days or more

2.50.28454±0.02
1 Piece(s)Available

8 Days or more

2.50.38454±0.02
1 Piece(s)Available

8 Days or more

2.50.58454±0.03
1 Piece(s)Available

8 Days or more

2.50.758454±0.03
1 Piece(s)Available

8 Days or more

30.28506±0.02
1 Piece(s)Available

8 Days or more

30.38506±0.02
1 Piece(s)Available

8 Days or more

30.58506±0.03
1 Piece(s)Available

8 Days or more

30.758506±0.03
1 Piece(s)Available

8 Days or more

318506±0.05
1 Piece(s)Available

8 Days or more

40.212606±0.02
1 Piece(s)Available

8 Days or more

40.312606±0.02
1 Piece(s)Available

8 Days or more

40.512606±0.03
1 Piece(s)Available

8 Days or more

40.7512606±0.03
1 Piece(s)Available

8 Days or more

4112606±0.05
1 Piece(s)Available

12 Days or more

41.512606±0.05
1 Piece(s)Available

8 Days or more

50.215606±0.02
1 Piece(s)Available

8 Days or more

50.315606±0.02
1 Piece(s)Available

8 Days or more

50.515606±0.03
1 Piece(s)Available

8 Days or more

50.7515606±0.03
1 Piece(s)Available

8 Days or more

5115606±0.05
1 Piece(s)Available

8 Days or more

51.515606±0.05
1 Piece(s)Available

12 Days or more

5215606±0.05
1 Piece(s)Available

8 Days or more

60.215606±0.02
1 Piece(s)Available

8 Days or more

60.315606±0.02
1 Piece(s)Available

8 Days or more

60.515606±0.03
1 Piece(s)Available

12 Days or more

60.7515606±0.03
1 Piece(s)Available

8 Days or more

6115606±0.05
1 Piece(s)Available

8 Days or more

61.515606±0.05
1 Piece(s)Available

8 Days or more

6215606±0.05

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of Flutes(sheet) 2 Model radius
Processing Applications Plane / Side / Curved surface Coating Non-Coated Helix Angle (Θ) 30
O.D. Tolerance(mm) +0/-0.03

Additional Products in this Category

Tech Support