(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Standard Flute Length, ADR-SV (Part Numbers)

Carbide Solid Drill Bits - Micro Drill Bit, Standard Flute Length, ADR-SV
  • Volume Discount

A new series that achieves stable long life machining developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).

PDF

Part Number

Configured Part Number is shown.

Part Number
ADR-SV-0003
ADR-SV-0004
ADR-SV-0005
ADR-SV-0006
ADR-SV-0007
ADR-SV-0008
ADR-SV-0009
ADR-SV-0010
ADR-SV-0011
ADR-SV-0012
ADR-SV-0013
ADR-SV-0014
ADR-SV-0015
ADR-SV-0016
ADR-SV-0017
ADR-SV-0018
ADR-SV-0019
ADR-SV-0020
ADR-SV-0021
ADR-SV-0022
ADR-SV-0023
ADR-SV-0024
ADR-SV-0025
ADR-SV-0027
ADR-SV-0028
ADR-SV-0029
ADR-SV-0030
ADR-SV-0031
ADR-SV-0032
ADR-SV-0033
ADR-SV-0034
ADR-SV-0035
ADR-SV-0036
ADR-SV-0037
ADR-SV-0038
ADR-SV-0039
ADR-SV-0040
ADR-SV-0041
ADR-SV-0042
ADR-SV-0043
ADR-SV-0044
ADR-SV-0045
ADR-SV-0046
ADR-SV-0047
ADR-SV-0048
ADR-SV-0049
ADR-SV-0050
ADR-SV-0051
ADR-SV-0053
ADR-SV-0054
ADR-SV-0055
ADR-SV-0056
ADR-SV-0057
ADR-SV-0058
ADR-SV-0059
ADR-SV-0060
ADR-SV-0061
ADR-SV-0062
ADR-SV-0063
ADR-SV-0064
ADR-SV-0065
ADR-SV-0066
ADR-SV-0067
ADR-SV-0068
ADR-SV-0069
ADR-SV-0070
ADR-SV-0071
ADR-SV-0072
ADR-SV-0073
ADR-SV-0074
ADR-SV-0075
ADR-SV-0076
ADR-SV-0077
ADR-SV-0078
ADR-SV-0079
ADR-SV-0080
ADR-SV-0081
ADR-SV-0082
ADR-SV-0083
ADR-SV-0084
ADR-SV-0085
ADR-SV-0086
ADR-SV-0087
ADR-SV-0088
ADR-SV-0089
ADR-SV-0090
ADR-SV-0091
ADR-SV-0092
ADR-SV-0093
ADR-SV-0094
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
tip angle
(°)
outline drawing Thinning
1 Piece(s)Available

8 Days or more

0.030.338120TYPE1-
1 Piece(s)Available

8 Days or more

0.040.438120TYPE1-
1 Piece(s)Available

8 Days or more

0.050.538120TYPE1-
1 Piece(s)Available

8 Days or more

0.060.638120TYPE1-
1 Piece(s)Available

8 Days or more

0.070.738120TYPE1-
1 Piece(s)Available

8 Days or more

0.080.838120TYPE1-
1 Piece(s)Available

12 Days or more

0.090.938120TYPE1-
1 Piece(s)Available

8 Days or more

0.11.238120TYPE2-
1 Piece(s)Available

8 Days or more

0.111.238120TYPE2-
1 Piece(s)Available

8 Days or more

0.121.438120TYPE2-
1 Piece(s)Available

8 Days or more

0.131.438120TYPE2-
1 Piece(s)Available

8 Days or more

0.141.438120TYPE2-
1 Piece(s)Available

8 Days or more

0.151.838120TYPE2-
1 Piece(s)Available

8 Days or more

0.161.838120TYPE2-
1 Piece(s)Available

8 Days or more

0.171.838120TYPE2-
1 Piece(s)Available

8 Days or more

0.182.138120TYPE2-
1 Piece(s)Available

8 Days or more

0.192.138120TYPE2-
1 Piece(s)Available

8 Days or more

0.22.438120TYPE2-
1 Piece(s)Available

8 Days or more

0.212.438120TYPE2-
1 Piece(s)Available

8 Days or more

0.222.638120TYPE2-
1 Piece(s)Available

8 Days or more

0.232.638120TYPE2-
1 Piece(s)Available

8 Days or more

0.242.638120TYPE2-
1 Piece(s)Available

8 Days or more

0.25338120TYPE2-
1 Piece(s)Available

8 Days or more

0.27338120TYPE2-
1 Piece(s)Available

8 Days or more

0.283.338120TYPE2-
1 Piece(s)Available

8 Days or more

0.293.338120TYPE2-
1 Piece(s)Available

12 Days or more

0.3538120TYPE2-
1 Piece(s)Available

8 Days or more

0.31538120TYPE2-
1 Piece(s)Available

8 Days or more

0.32538120TYPE2-
1 Piece(s)Available

8 Days or more

0.33538120TYPE2-
1 Piece(s)Available

8 Days or more

0.34538120TYPE2-
1 Piece(s)Available

12 Days or more

0.35538120TYPE2-
1 Piece(s)Available

8 Days or more

0.36538120TYPE2-
1 Piece(s)Available

10 Days or more

0.37538120TYPE2-
1 Piece(s)Available

12 Days or more

0.38538120TYPE2-
1 Piece(s)Available

8 Days or more

0.39538120TYPE2-
1 Piece(s)Available

12 Days or more

0.4638120TYPE2-
1 Piece(s)Available

8 Days or more

0.41638120TYPE2-
1 Piece(s)Available

12 Days or more

0.42638120TYPE2-
1 Piece(s)Available

12 Days or more

0.43638120TYPE2-
1 Piece(s)Available

8 Days or more

0.44638120TYPE2-
1 Piece(s)Available

8 Days or more

0.45638120TYPE2-
1 Piece(s)Available

8 Days or more

0.46638120TYPE2-
1 Piece(s)Available

8 Days or more

0.47638120TYPE2-
1 Piece(s)Available

8 Days or more

0.48638120TYPE2-
1 Piece(s)Available

8 Days or more

0.49638120TYPE2-
1 Piece(s)Available

8 Days or more

0.5638120TYPE2-
1 Piece(s)Available

8 Days or more

0.51638120TYPE2-
1 Piece(s)Available

8 Days or more

0.53638120TYPE2-
1 Piece(s)Available

8 Days or more

0.54638120TYPE2-
1 Piece(s)Available

8 Days or more

0.55638120TYPE2-
1 Piece(s)Available

8 Days or more

0.56638120TYPE2-
1 Piece(s)Available

12 Days or more

0.57638120TYPE2-
1 Piece(s)Available

8 Days or more

0.58638120TYPE2-
1 Piece(s)Available

8 Days or more

0.59638120TYPE2-
1 Piece(s)Available

8 Days or more

0.6738120TYPE2-
1 Piece(s)Available

8 Days or more

0.61738120TYPE2-
1 Piece(s)Available

8 Days or more

0.62738120TYPE2-
1 Piece(s)Available

8 Days or more

0.63738120TYPE2-
1 Piece(s)Available

8 Days or more

0.64738120TYPE2-
1 Piece(s)Available

8 Days or more

0.65738120TYPE2-
1 Piece(s)Available

8 Days or more

0.66738120TYPE2-
1 Piece(s)Available

8 Days or more

0.67738120TYPE2-
1 Piece(s)Available

8 Days or more

0.68738120TYPE2-
1 Piece(s)Available

8 Days or more

0.69738120TYPE2-
1 Piece(s)Available

12 Days or more

0.7838120TYPE2-
1 Piece(s)Available

8 Days or more

0.71838120TYPE2-
1 Piece(s)Available

8 Days or more

0.72838120TYPE2-
1 Piece(s)Available

8 Days or more

0.73838120TYPE2-
1 Piece(s)Available

8 Days or more

0.74838120TYPE2-
1 Piece(s)Available

8 Days or more

0.75838120TYPE2-
1 Piece(s)Available

8 Days or more

0.76838120TYPE2-
1 Piece(s)Available

8 Days or more

0.77838120TYPE2-
1 Piece(s)Available

12 Days or more

0.78838120TYPE2-
1 Piece(s)Available

8 Days or more

0.79838120TYPE2-
1 Piece(s)Available

8 Days or more

0.8838120TYPE2-
1 Piece(s)Available

8 Days or more

0.81838120TYPE2-
1 Piece(s)Available

8 Days or more

0.82838120TYPE2-
1 Piece(s)Available

8 Days or more

0.83838120TYPE2-
1 Piece(s)Available

8 Days or more

0.84838120TYPE2-
1 Piece(s)Available

8 Days or more

0.85838120TYPE2-
1 Piece(s)Available

8 Days or more

0.86838120TYPE2-
1 Piece(s)Available

8 Days or more

0.87838120TYPE2-
1 Piece(s)Available

8 Days or more

0.88838120TYPE2-
1 Piece(s)Available

8 Days or more

0.89838120TYPE2-
1 Piece(s)Available

8 Days or more

0.9838120TYPE2-
1 Piece(s)Available

8 Days or more

0.91838120TYPE2-
1 Piece(s)Available

8 Days or more

0.92838120TYPE2-
1 Piece(s)Available

8 Days or more

0.93838120TYPE2-
1 Piece(s)Available

8 Days or more

0.94838120TYPE2-

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N Available Coating Type FCS With/without Oil Hole NA
shank d(mm) 3 Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.005

Additional Products in this Category

Tech Support