(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cyclops Ratchet 1/4

Part Number

Configured Part Number is shown.

Part Number
003550
003600
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Drive (For Electric Drill, Shaft Dimension) (Inches) Total Length (L Size)
(mm)
Insertion Angle
(Inch)
JAN Code Mass
(g)
1 Piece(s)Available

8 Days or more

3/83/8199Concave/convex: 3/8389-1615310
1 Piece(s)Available

8 Days or more

1/21/2277Concave/convex: 1/2389-1623640

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Head Fixable Angle(°) 0、15、90
Feed angle(°) 5 Features Because of the free spinning feature of the shaft section, the tool can be smoothly rotated. The angle of the head is also adjustable. Because of the many gears, fine adjustments are possible with minute movements.

Additional Products in this Category

Tech Support