(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket Parts O Ring【10 Pieces Per Package】

Impact Socket Parts O Ring
  • Volume Discount

[Features]
· Consumable part of impact socket.
[Applications]
· For fixation of impact wrench and its socket.

Part Number

Configured Part Number is shown.

Part Number
TO4019
TO5036
TP3525
TP4035
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Details Type Thickness
(mm)
Internal Diameter
(mm)
Diameter
(mm)
Compatible Model Trusco Code Mass
(g/bag)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

-O-Ring419-T4-08A~14A、T4-08AL~14AL、THX4-05~12、TAD43421-727615

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-O-Ring536-T6-17A~46A、T6-19AL~46AL、T6-22AHS、T6-17AHH~32AHH、TAD64、TAD68、TEX6-100~300、TUN6、TUN6S421-729234

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

25Pin--3.5T4-15A~36A、T4-15AL~36AL、THX4-14~17、TAD46、TEX4-100~300、TUN4、TUN4S421-735714

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

35Pin--4.0T6-17A~46A、T6-19AL~46AL、T6-22AHS、T6-17AHH~32AHH、TAD64、TAD68、TEX6-100~300、TUN6、TUN6S421-736532

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Others Use For Impact The Number of each bag(piece) 10
Features Consumable part of impact socket.

Additional Products in this Category

Tech Support