(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Handle (Insertion Angle 12.7 mm)

Offset Handle (Insertion Angle 12.7 mm)
  • Volume Discount

[Features]
· Optimal for fastening and removing work which requires force.
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TOH4-250

Part Number
TOH4-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 285 Trusco Code 301-3634 Features Optimal for fastening and removing work which requires force. Environment-friendly non-chrome plating (nickel plating). (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
Mass(g) 452

Please check the type/dimensions/specifications of the part TOH4-250 in the Offset Handle (Insertion Angle 12.7 mm) series.

Additional Products in this Category

Tech Support