(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, TS3-W/TS4-W

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, TS3-W/TS4-W
  • Volume Discount

[Features]
· The bolt nut is not easily damaged even if intense stress is applied to the contact surface.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TS3-08W
TS3-16W
TS4-08W
TS4-10W
TS4-12W
TS4-14W
TS4-16W
TS4-23W
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Flat Width (Dimension S) Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

9.5828416-113122
1 Piece(s)Available

9 Days or more

9.51628416-118140
1 Piece(s)Available

8 Days or more

12.7838416-124646
1 Piece(s)Available

11 Days or more

12.71038416-125446
1 Piece(s)Available

11 Days or more

12.71238416-127148
1 Piece(s)Available

8 Days or more

12.71438416-129752
1 Piece(s)Available

11 Days or more

12.71638416-131946
1 Piece(s)Available

11 Days or more

12.72338416-1378103

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Features The bolt nut is not easily damaged even if intense stress is applied to the contact surface. The material is chrome vanadium steel.

Additional Products in this Category

Tech Support