(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spinner Handle

Spinner Handle
  • Volume Discount

[Features]
· Ideal for when applying higher torque and stronger force than the ratchet handle.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

TSSH6-500

Part Number
TSSH6-500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Total Length (L Size)(mm) 505 Trusco Code 416-2358 Features Ideal for when applying higher torque and stronger force than the ratchet handle. Made of chrome vanadium steel.
Mass(g) 1900

Please check the type/dimensions/specifications of the part TSSH6-500 in the Spinner Handle series.

Additional Products in this Category

Tech Support