(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, T4-W

Socket Wrenches - 12-Point Socket, Chrome-Vanadium Steel, T4-W
  • Volume Discount

[Features]
· Standard type.
· With non-chrome plating treatment, it is environmentally friendly.
· The double hex design allows for easy work.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
T4-13W
T4-24W
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

13301-337550
1 Piece(s)Available

9 Days or more

24301-3464102

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 38 Features It is the standard type the non-chrome-plating treatment makes it friendlier on the environment. Its 12-angle design allows for easy work. The material is made of chrome vanadium steel.

Additional Products in this Category

Tech Support