(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Super Ten Ratchet

Part Number

Configured Part Number is shown.

STR-02

Part Number
STR-02
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 6.35
Overall length (L dimension)(mm) 140 The Number of Teeth(sheet) 72 Mass(g) 80
Trusco Code 396-1907 Features Uses a 72 teeth gear. Offers both excellent durability and operability at narrow feed angles. Has a quick-release mechanism which allows for easy socket removal.

Please check the type/dimensions/specifications of the part STR-02 in the Super Ten Ratchet series.

Additional Products in this Category

Tech Support