(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stud Bolt Socket (Pin 12.7 mm)

Part Number

Configured Part Number is shown.

306P1.0

Part Number
306P1.0
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.52
Socket Shape Screw Total Length (L Size)(mm) 42 Screw Dimension M6-P1.0
Trusco Code 296-2977 Accessory Pin, Ring Mass(g) 70

Please check the type/dimensions/specifications of the part 306P1.0 in the Stud Bolt Socket (Pin 12.7 mm) series.

Additional Products in this Category

Tech Support