(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (9.5 mm Insertion Angle, Long Type)

Hex Socket (9.5 mm Insertion Angle, Long Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 308HTL
  • H306ML
  • Volume Discount

[Features]
· It is for a 9.5 mm insertion angle.

Part Number

Configured Part Number is shown.

Part Number
305HTL
308HTL
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Bits Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

572411-339048
1 Piece(s)Available

8 Days or more

870411-346273

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Total Length (L Size)(mm) 100 Features It is for a 9.5 mm insertion angle.

Additional Products in this Category

Tech Support