(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (6.35 mm Insertion Angle)

Hex Socket (6.35 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • P205HT
  • PH206M
  • PH208M
  • Volume Discount

[Features]
· It is for a 6.35 mm insertion angle.

Part Number

Configured Part Number is shown.

Part Number
P202.5HT
P204HT
P205HT
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Bits Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

2.54220411-446912
1 Piece(s)Available

8 Days or more

44220411-449317
1 Piece(s)Available

9 Days or more

54321411-450720

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hex for Hexagon socket head bolt Features It is for a 6.35 mm insertion angle.

Additional Products in this Category

Tech Support