(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin Impact Socket for Wheel Nut (12.7 mm Insertion Angle)

Thin Impact Socket for Wheel Nut (12.7 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 14145PM.110-17
  • 14145PM.110-19
  • 14145PM.110-21
  • 14145PM.110-22
  • 14201M
  • Volume Discount

[Features]
· Thin design which also supports aluminum wheels with narrow nut holes.
· Equipped as standard with a resin wheel protector (attachable/detachable) that prevents wheel scratches.
· Full length of 110 mm also supports wheels with deep rims.
· Intermediate shafts are color-coded, so sizes can be checked at a glance.

Part Number

Configured Part Number is shown.

Part Number
14145PM.110-17
14145PM.110-21
14201M
Part NumberMinimum order quantityVolume DiscountDays to Ship Single Item / Set Width across flat dimension Total Length (L Size)
(mm)
Opposite side dimensions
(mm)
Socket Contents
(mm)
Set Contents (Items) Trusco Code Mass
(g)
Mass
(g/Set)
1 Piece(s)Available

9 Days or more

Single Item Socket1711017--395-6831223-
1 Piece(s)Available

9 Days or more

Single Item Socket2111021--395-6857236-
1 Piece(s)Available

8 Days or more

Set Product17 ~ 21--14145PM.110-17・19・213395-6873-690

Loading...

  1. 1

Basic Information

Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7 Socket Shape 6 Sq.
Features Thin design applicaqble of response even to aluminum wheels with narrow nut holes. Resin wheel protector (removable) for preventing wheel scratches is standard equipment. Full length is 110 mm, enabling response even for wheels with deep rims. Color coding performed on intermediate shaft offers size confirmation at a glance. Accessory C Ring

Additional Products in this Category

Tech Support