(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle Swinging Type (Insertion Angle 12.7 mm)

Ratchet Handle Swinging Type (Insertion Angle 12.7 mm)
  • Volume Discount

•Use: Manual Operation
•Drive Electric Drill Shaft Dimension Mm: 12.7
•Total Length (L Size) (mm): 330
•Set/Single Item: Single Item Handle
•Number Of Teeth (sheet): 24

Part Number

Configured Part Number is shown.

4774N

Part Number
4774N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 330 The Number of Teeth(sheet) 24 Trusco Code 395-7268
Features A swiveling-type ratchet handle that can be released in cases where there are obstacles in the way. Mass(g) 700

Please check the type/dimensions/specifications of the part 4774N in the Ratchet Handle Swinging Type (Insertion Angle 12.7 mm) series.

Additional Products in this Category

Tech Support